• Embedded head, suitable for cutting and wood-processing machines
  • Parameter save function
  • Extremely compact, easily mounted, and cost-effective
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Cable Length (m)

  • 1
  • 2
  • 3

Housing

  • E Type
  • H Type

Suitable for Guideway System

Accuracy at 20°C

  • ±110 µm
  • ±125 µm
  • ±95 µm

Item #

Cable Length

Housing

Suitable for Guideway System

Display

Accuracy at 20°C

Input Voltage

Sort by
N/A 1 m N/A E Type N/A Standard (E type readhead) N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
N/A 1 m N/A E Type N/A PGH20 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
N/A 1 m N/A E Type N/A PGH25 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
N/A 1 m N/A E Type N/A PGH30 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
N/A 1 m N/A E Type N/A PGH35 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
N/A 1 m N/A E Type N/A PGH45 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
N/A 1 m N/A H Type N/A Standard (E type readhead) N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
N/A 1 m N/A H Type N/A PGH20 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
N/A 1 m N/A H Type N/A PGH25 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
N/A 1 m N/A H Type N/A PGH30 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
N/A 1 m N/A H Type N/A PGH35 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
N/A 1 m N/A H Type N/A PGH45 N/A LCD display with +/- sign N/A ±95 µm N/A commercial AA No.3 batteries x 2
N/A 2 m N/A E Type N/A Standard (E type readhead) N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
N/A 2 m N/A E Type N/A PGH20 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
N/A 2 m N/A E Type N/A PGH25 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
N/A 2 m N/A E Type N/A PGH30 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
N/A 2 m N/A E Type N/A PGH35 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
N/A 2 m N/A E Type N/A PGH45 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
N/A 2 m N/A H Type N/A Standard (E type readhead) N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
N/A 2 m N/A H Type N/A PGH20 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
N/A 2 m N/A H Type N/A PGH25 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
N/A 2 m N/A H Type N/A PGH30 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
N/A 2 m N/A H Type N/A PGH35 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
N/A 2 m N/A H Type N/A PGH45 N/A LCD display with +/- sign N/A ±110 µm N/A commercial AA No.3 batteries x 2
N/A 3 m N/A E Type N/A Standard (E type readhead) N/A LCD display with +/- sign N/A ±125 µm N/A commercial AA No.3 batteries x 2
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2