• Compatible with manipulators by the leading brands
  • Ideal for measurement or detection and identification, even in narrow spaces
  • Use with Controller XEG-C1 or XEG-C2 included
  • Free software
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Item #

Total Stroke

Gripping Force [Min]

Gripping Force [Max]

Gripping Speed

IP Rating

Weight

N/A 32 mm N/A 60 N N/A 150 N N/A 1 to 20 mm/s N/A IP 20 N/A 0.7 kg
N/A 64 mm N/A 180 N N/A 450 N N/A 1 to 20 mm/s N/A IP 20 N/A 1.9 kg
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1