Split outer ring with mounting holes CRBD
Crossed Roller Bearings
Split outer ring with mounting holes (CRBD): Consists of an inner ring and two outer semi-rings with mounting holes. The mounting holes allow the crossed roller bearing to be fixed directly, and it is suitable for rotating the inner ring.
1 2
Clear
Filter
Inner Diameter (mm)
Outside Diameter (mm)
Width (mm)
Oil Holes (mm)
- 3
- 6
Dynamic Load Rating (kN)
Static Load Rating (kN)
Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBD16035AWW | Inner Diameter N/A 160 mm | Outside Diameter N/A 295 mm | Width N/A 35 mm | Oil Holes N/A 6 mm | Dynamic Load Rating N/A 102 kN | Static Load Rating N/A 192.3 kN |
CRBD16035BNN | Inner Diameter N/A 160 mm | Outside Diameter N/A 295 mm | Width N/A 35 mm | Oil Holes N/A 6 mm | Dynamic Load Rating N/A 102 kN | Static Load Rating N/A 192.3 kN |
CRBD16035BWW | Inner Diameter N/A 160 mm | Outside Diameter N/A 295 mm | Width N/A 35 mm | Oil Holes N/A 6 mm | Dynamic Load Rating N/A 102 kN | Static Load Rating N/A 192.3 kN |
CRBD16035CNN | Inner Diameter N/A 160 mm | Outside Diameter N/A 295 mm | Width N/A 35 mm | Oil Holes N/A 6 mm | Dynamic Load Rating N/A 102 kN | Static Load Rating N/A 192.3 kN |
CRBD16035CWW | Inner Diameter N/A 160 mm | Outside Diameter N/A 295 mm | Width N/A 35 mm | Oil Holes N/A 6 mm | Dynamic Load Rating N/A 102 kN | Static Load Rating N/A 192.3 kN |
1 2