Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBE21040BWW | Inner Diameter N/A 210 mm | Outside Diameter N/A 380 mm | Width N/A 40 mm | Oil Holes N/A 6 mm | Dynamic Load Rating N/A 142 kN | Static Load Rating N/A 286.2 kN |
CRBE08022CNN | Inner Diameter N/A 80 mm | Outside Diameter N/A 165 mm | Width N/A 22 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 40.4 kN | Static Load Rating N/A 63.6 kN |
CRBE09025CNN | Inner Diameter N/A 90 mm | Outside Diameter N/A 210 mm | Width N/A 25 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 46 kN | Static Load Rating N/A 80.2 kN |
CRBE11528CNN | Inner Diameter N/A 115 mm | Outside Diameter N/A 240 mm | Width N/A 28 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 73.1 kN | Static Load Rating N/A 131.9 kN |
CRBE16035CNN | Inner Diameter N/A 160 mm | Outside Diameter N/A 295 mm | Width N/A 35 mm | Oil Holes N/A 6 mm | Dynamic Load Rating N/A 102 kN | Static Load Rating N/A 192.3 kN |
CRBE21040CNN | Inner Diameter N/A 210 mm | Outside Diameter N/A 380 mm | Width N/A 40 mm | Oil Holes N/A 6 mm | Dynamic Load Rating N/A 142 kN | Static Load Rating N/A 286.2 kN |
CRBE08022CWW | Inner Diameter N/A 80 mm | Outside Diameter N/A 165 mm | Width N/A 22 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 40.4 kN | Static Load Rating N/A 63.6 kN |
CRBE09025CWW | Inner Diameter N/A 90 mm | Outside Diameter N/A 210 mm | Width N/A 25 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 46 kN | Static Load Rating N/A 80.2 kN |
CRBE11528CWW | Inner Diameter N/A 115 mm | Outside Diameter N/A 240 mm | Width N/A 28 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 73.1 kN | Static Load Rating N/A 131.9 kN |
CRBE16035CWW | Inner Diameter N/A 160 mm | Outside Diameter N/A 295 mm | Width N/A 35 mm | Oil Holes N/A 6 mm | Dynamic Load Rating N/A 102 kN | Static Load Rating N/A 192.3 kN |
CRBE21040CWW | Inner Diameter N/A 210 mm | Outside Diameter N/A 380 mm | Width N/A 40 mm | Oil Holes N/A 6 mm | Dynamic Load Rating N/A 142 kN | Static Load Rating N/A 286.2 kN |