Hiwin Worldwide
High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Inner Diameter

Outside Diameter

Width

Oil Holes

Dynamic Load Rating

Static Load Rating

Sort by
CRBC02008NN N/A 20 mm N/A 36 mm N/A 8 mm N/A 1.5 mm N/A 4.1 kN N/A 4 kN
CRBC02008WW N/A 20 mm N/A 36 mm N/A 8 mm N/A 1.5 mm N/A 4.1 kN N/A 4 kN
CRBC02508WW N/A 25 mm N/A 41 mm N/A 8 mm N/A 1.5 mm N/A 4.5 kN N/A 4.8 kN
CRBC02508NN N/A 25 mm N/A 41 mm N/A 8 mm N/A 1.5 mm N/A 4.5 kN N/A 4.8 kN
CRBC03010NN N/A 30 mm N/A 55 mm N/A 10 mm N/A 1.5 mm N/A 8.2 kN N/A 9.2 kN
CRBC03010WW N/A 30 mm N/A 55 mm N/A 10 mm N/A 1.5 mm N/A 8.2 kN N/A 9.2 kN
CRBC03510WW N/A 35 mm N/A 60 mm N/A 10 mm N/A 1.5 mm N/A 8.5 kN N/A 10 kN
CRBC03510NN N/A 35 mm N/A 60 mm N/A 10 mm N/A 1.5 mm N/A 8.5 kN N/A 10 kN
CRBC04010NN N/A 40 mm N/A 65 mm N/A 10 mm N/A 1.5 mm N/A 9.3 kN N/A 11.6 kN
CRBC04010WW N/A 40 mm N/A 65 mm N/A 10 mm N/A 1.5 mm N/A 9.3 kN N/A 11.6 kN
CRBC04510WW N/A 45 mm N/A 70 mm N/A 10 mm N/A 1.5 mm N/A 9.6 kN N/A 12.5 kN
CRBC04510NN N/A 45 mm N/A 70 mm N/A 10 mm N/A 1.5 mm N/A 9.6 kN N/A 12.5 kN
CRBC05013NN N/A 50 mm N/A 80 mm N/A 13 mm N/A 2 mm N/A 18.9 kN N/A 23.4 kN
CRBC05013WW N/A 50 mm N/A 80 mm N/A 13 mm N/A 2 mm N/A 18.9 kN N/A 23.4 kN
CRBC06013WW N/A 60 mm N/A 90 mm N/A 13 mm N/A 2 mm N/A 20.3 kN N/A 27 kN
CRBC06013NN N/A 60 mm N/A 90 mm N/A 13 mm N/A 2 mm N/A 20.3 kN N/A 27 kN
CRBC07013NN N/A 70 mm N/A 100 mm N/A 13 mm N/A 2 mm N/A 21.7 kN N/A 30.6 kN
CRBC07013WW N/A 70 mm N/A 100 mm N/A 13 mm N/A 2 mm N/A 21.7 kN N/A 30.6 kN
CRBC08013WW N/A 80 mm N/A 110 mm N/A 13 mm N/A 2 mm N/A 22.8 kN N/A 34.2 kN
CRBC08013NN N/A 80 mm N/A 110 mm N/A 13 mm N/A 2 mm N/A 22.8 kN N/A 34.2 kN
CRBC12016NN N/A 120 mm N/A 150 mm N/A 16 mm N/A 2.5 mm N/A 28.1 kN N/A 50.3 kN
CRBC12016WW N/A 120 mm N/A 150 mm N/A 16 mm N/A 2.5 mm N/A 28.1 kN N/A 50.3 kN
CRBC08016WW N/A 80 mm N/A 120 mm N/A 16 mm N/A 2.5 mm N/A 30.2 kN N/A 44.8 kN
CRBC08016NN N/A 80 mm N/A 120 mm N/A 16 mm N/A 2.5 mm N/A 30.2 kN N/A 44.8 kN
CRBC09016NN N/A 90 mm N/A 130 mm N/A 16 mm N/A 2.5 mm N/A 30.8 kN N/A 47.4 kN
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3