High rigidity type CRBC
Crossed Roller Bearings
High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Clear
Filter
Inner Diameter (mm)
Outside Diameter (mm)
Width (mm)
Oil Holes (mm)
- 1.5
- 2
- 2.5
- 3
Dynamic Load Rating (kN)
Static Load Rating (kN)
Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBC02008NN | Inner Diameter N/A 20 mm | Outside Diameter N/A 36 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.1 kN | Static Load Rating N/A 4 kN |
CRBC02008WW | Inner Diameter N/A 20 mm | Outside Diameter N/A 36 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.1 kN | Static Load Rating N/A 4 kN |
CRBC02508WW | Inner Diameter N/A 25 mm | Outside Diameter N/A 41 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.5 kN | Static Load Rating N/A 4.8 kN |
CRBC02508NN | Inner Diameter N/A 25 mm | Outside Diameter N/A 41 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.5 kN | Static Load Rating N/A 4.8 kN |
CRBC05008WWC1P0L | Inner Diameter N/A 50 mm | Outside Diameter N/A 66 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 6.1 kN | Static Load Rating N/A 8.7 kN |
CRBC06008WWC1P0L | Inner Diameter N/A 60 mm | Outside Diameter N/A 76 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 6.7 kN | Static Load Rating N/A 10.4 kN |
CRBC07008WWC1P0L | Inner Diameter N/A 70 mm | Outside Diameter N/A 86 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 7.3 kN | Static Load Rating N/A 12.1 kN |
CRBC08008WWC1P0L | Inner Diameter N/A 80 mm | Outside Diameter N/A 96 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 7.8 kN | Static Load Rating N/A 13.8 kN |
CRBC03010NN | Inner Diameter N/A 30 mm | Outside Diameter N/A 55 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.2 kN | Static Load Rating N/A 9.2 kN |
CRBC03010WW | Inner Diameter N/A 30 mm | Outside Diameter N/A 55 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.2 kN | Static Load Rating N/A 9.2 kN |
CRBC09008WWC1P0L | Inner Diameter N/A 90 mm | Outside Diameter N/A 106 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.3 kN | Static Load Rating N/A 15.5 kN |
CRBC03510NN | Inner Diameter N/A 35 mm | Outside Diameter N/A 60 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.5 kN | Static Load Rating N/A 10 kN |
CRBC03510WW | Inner Diameter N/A 35 mm | Outside Diameter N/A 60 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.5 kN | Static Load Rating N/A 10 kN |
CRBC10008WWC1P0L | Inner Diameter N/A 100 mm | Outside Diameter N/A 116 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.8 kN | Static Load Rating N/A 17.3 kN |
CRBC04010NN | Inner Diameter N/A 40 mm | Outside Diameter N/A 65 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.3 kN | Static Load Rating N/A 11.6 kN |
CRBC04010WW | Inner Diameter N/A 40 mm | Outside Diameter N/A 65 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.3 kN | Static Load Rating N/A 11.6 kN |
CRBC04510WW | Inner Diameter N/A 45 mm | Outside Diameter N/A 70 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.6 kN | Static Load Rating N/A 12.5 kN |
CRBC04510NN | Inner Diameter N/A 45 mm | Outside Diameter N/A 70 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.6 kN | Static Load Rating N/A 12.5 kN |
CRBC05013NN | Inner Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 18.9 kN | Static Load Rating N/A 23.4 kN |
CRBC05013WW | Inner Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 18.9 kN | Static Load Rating N/A 23.4 kN |
CRBC06013WW | Inner Diameter N/A 60 mm | Outside Diameter N/A 90 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 20.3 kN | Static Load Rating N/A 27 kN |
CRBC06013NN | Inner Diameter N/A 60 mm | Outside Diameter N/A 90 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 20.3 kN | Static Load Rating N/A 27 kN |
CRBC07013NN | Inner Diameter N/A 70 mm | Outside Diameter N/A 100 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 21.7 kN | Static Load Rating N/A 30.6 kN |
CRBC07013WW | Inner Diameter N/A 70 mm | Outside Diameter N/A 100 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 21.7 kN | Static Load Rating N/A 30.6 kN |
CRBC08013WW | Inner Diameter N/A 80 mm | Outside Diameter N/A 110 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 22.8 kN | Static Load Rating N/A 34.2 kN |