High rigidity type CRBC
Crossed Roller Bearings
High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
Clear
Filter
Inner Diameter (mm)
Outside Diameter (mm)
Width (mm)
Oil Holes (mm)
- 1.5
- 2
- 2.5
- 3
Dynamic Load Rating (kN)
Static Load Rating (kN)
Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBC16025NN | Inner Diameter N/A 160 mm | Outside Diameter N/A 220 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 74.5 kN | Static Load Rating N/A 137.7 kN |
CRBC16025WW | Inner Diameter N/A 160 mm | Outside Diameter N/A 220 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 74.5 kN | Static Load Rating N/A 137.7 kN |
CRBC17020NN | Inner Diameter N/A 170 mm | Outside Diameter N/A 220 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 52.3 kN | Static Load Rating N/A 103.6 kN |
CRBC17020WW | Inner Diameter N/A 170 mm | Outside Diameter N/A 220 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 52.3 kN | Static Load Rating N/A 103.6 kN |
CRBC18025NN | Inner Diameter N/A 180 mm | Outside Diameter N/A 240 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 79.6 kN | Static Load Rating N/A 154.8 kN |
CRBC18025WW | Inner Diameter N/A 180 mm | Outside Diameter N/A 240 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 79.6 kN | Static Load Rating N/A 154.8 kN |
CRBC19025NN | Inner Diameter N/A 190 mm | Outside Diameter N/A 240 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 54.5 kN | Static Load Rating N/A 113.6 kN |
CRBC19025WW | Inner Diameter N/A 190 mm | Outside Diameter N/A 240 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 54.5 kN | Static Load Rating N/A 113.6 kN |
CRBC20025NN | Inner Diameter N/A 200 mm | Outside Diameter N/A 260 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 82.3 kN | Static Load Rating N/A 166.4 kN |
CRBC20025WW | Inner Diameter N/A 200 mm | Outside Diameter N/A 260 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 82.3 kN | Static Load Rating N/A 166.4 kN |
CRBC40035NN | Inner Diameter N/A 400 mm | Outside Diameter N/A 480 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 219.4 kN | Static Load Rating N/A 523.9 kN |
CRBC40035WW | Inner Diameter N/A 400 mm | Outside Diameter N/A 480 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 219.4 kN | Static Load Rating N/A 523.9 kN |