High rigidity type CRBC
> View Items
All Categories
All Categories
Crossed Roller Bearings
Crossed Roller Bearings
High rigidity type CRBC
High rigidity type CRBC
View Items
High rigidity type CRBC
Email This Page
Printable Page
Close Window
High rigidity type (CRBC): Consists of an inner ring and an outer ring, which is suitable for rotating both the inner ring and outer ring.
1 - 25 of 56
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3
Request Information
Compare Items
Search by Specification
Item #
Inner Diameter
Outside Diameter
Width
Oil Holes
Dynamic Load Rating
Static Load Rating
CRBC02008NN
N/A
20 mm
N/A
36 mm
N/A
8 mm
N/A
1.5 mm
N/A
4.1 kN
N/A
4 kN
CRBC02508NN
N/A
25 mm
N/A
41 mm
N/A
8 mm
N/A
1.5 mm
N/A
4.5 kN
N/A
4.8 kN
CRBC03010NN
N/A
30 mm
N/A
55 mm
N/A
10 mm
N/A
1.5 mm
N/A
8.2 kN
N/A
9.2 kN
CRBC03510NN
N/A
35 mm
N/A
60 mm
N/A
10 mm
N/A
1.5 mm
N/A
8.5 kN
N/A
10 kN
CRBC04010NN
N/A
40 mm
N/A
65 mm
N/A
10 mm
N/A
1.5 mm
N/A
9.3 kN
N/A
11.6 kN
CRBC04510NN
N/A
45 mm
N/A
70 mm
N/A
10 mm
N/A
1.5 mm
N/A
9.6 kN
N/A
12.5 kN
CRBC05013NN
N/A
50 mm
N/A
80 mm
N/A
13 mm
N/A
2 mm
N/A
18.9 kN
N/A
23.4 kN
CRBC06013NN
N/A
60 mm
N/A
90 mm
N/A
13 mm
N/A
2 mm
N/A
20.3 kN
N/A
27 kN
CRBC07013NN
N/A
70 mm
N/A
100 mm
N/A
13 mm
N/A
2 mm
N/A
21.7 kN
N/A
30.6 kN
CRBC08013NN
N/A
80 mm
N/A
110 mm
N/A
13 mm
N/A
2 mm
N/A
22.8 kN
N/A
34.2 kN
CRBC08016NN
N/A
80 mm
N/A
120 mm
N/A
16 mm
N/A
2.5 mm
N/A
30.2 kN
N/A
44.8 kN
CRBC09016NN
N/A
90 mm
N/A
130 mm
N/A
16 mm
N/A
2.5 mm
N/A
30.8 kN
N/A
47.4 kN
CRBC09020NN
N/A
90 mm
N/A
140 mm
N/A
20 mm
N/A
2.5 mm
N/A
39.7 kN
N/A
60.2 kN
CRBC10016NN
N/A
100 mm
N/A
140 mm
N/A
16 mm
N/A
2.5 mm
N/A
32.5 kN
N/A
52.3 kN
CRBC10020NN
N/A
100 mm
N/A
150 mm
N/A
20 mm
N/A
2.5 mm
N/A
40.4 kN
N/A
63.6 kN
CRBC11020NN
N/A
110 mm
N/A
160 mm
N/A
20 mm
N/A
2.5 mm
N/A
42.7 kN
N/A
70.2 kN
CRBC12016NN
N/A
120 mm
N/A
150 mm
N/A
16 mm
N/A
2.5 mm
N/A
28.1 kN
N/A
50.3 kN
CRBC12020NN
N/A
120 mm
N/A
170 mm
N/A
20 mm
N/A
2.5 mm
N/A
44.9 kN
N/A
76.9 kN
CRBC12025NN
N/A
120 mm
N/A
180 mm
N/A
25 mm
N/A
2.5 mm
N/A
66.3 kN
N/A
109 kN
CRBC13025NN
N/A
130 mm
N/A
190 mm
N/A
25 mm
N/A
2.5 mm
N/A
67.8 kN
N/A
114.8 kN
CRBC14025NN
N/A
140 mm
N/A
200 mm
N/A
25 mm
N/A
2.5 mm
N/A
69.5 kN
N/A
120.6 kN
CRBC15025NN
N/A
150 mm
N/A
210 mm
N/A
25 mm
N/A
2.5 mm
N/A
73.1 kN
N/A
131.9 kN
CRBC16025NN
N/A
160 mm
N/A
220 mm
N/A
25 mm
N/A
2.5 mm
N/A
74.5 kN
N/A
137.7 kN
CRBC17020NN
N/A
170 mm
N/A
220 mm
N/A
20 mm
N/A
2.5 mm
N/A
52.3 kN
N/A
103.6 kN
CRBC18025NN
N/A
180 mm
N/A
240 mm
N/A
25 mm
N/A
2.5 mm
N/A
79.6 kN
N/A
154.8 kN
1 - 25 of 56
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3