Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBC02008NN | Inner Diameter N/A 20 mm | Outside Diameter N/A 36 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.1 kN | Static Load Rating N/A 4 kN |
CRBC02508NN | Inner Diameter N/A 25 mm | Outside Diameter N/A 41 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.5 kN | Static Load Rating N/A 4.8 kN |
CRBC03010NN | Inner Diameter N/A 30 mm | Outside Diameter N/A 55 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.2 kN | Static Load Rating N/A 9.2 kN |
CRBC03510NN | Inner Diameter N/A 35 mm | Outside Diameter N/A 60 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.5 kN | Static Load Rating N/A 10 kN |
CRBC04010NN | Inner Diameter N/A 40 mm | Outside Diameter N/A 65 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.3 kN | Static Load Rating N/A 11.6 kN |
CRBC04510NN | Inner Diameter N/A 45 mm | Outside Diameter N/A 70 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.6 kN | Static Load Rating N/A 12.5 kN |
CRBC02008WW | Inner Diameter N/A 20 mm | Outside Diameter N/A 36 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.1 kN | Static Load Rating N/A 4 kN |
CRBC02508WW | Inner Diameter N/A 25 mm | Outside Diameter N/A 41 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.5 kN | Static Load Rating N/A 4.8 kN |
CRBC03010WW | Inner Diameter N/A 30 mm | Outside Diameter N/A 55 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.2 kN | Static Load Rating N/A 9.2 kN |
CRBC03510WW | Inner Diameter N/A 35 mm | Outside Diameter N/A 60 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.5 kN | Static Load Rating N/A 10 kN |
CRBC04010WW | Inner Diameter N/A 40 mm | Outside Diameter N/A 65 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.3 kN | Static Load Rating N/A 11.6 kN |
CRBC04510WW | Inner Diameter N/A 45 mm | Outside Diameter N/A 70 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.6 kN | Static Load Rating N/A 12.5 kN |
CRBC05008WWC1P0L | Inner Diameter N/A 50 mm | Outside Diameter N/A 66 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 6.1 kN | Static Load Rating N/A 8.7 kN |
CRBC06008WWC1P0L | Inner Diameter N/A 60 mm | Outside Diameter N/A 76 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 6.7 kN | Static Load Rating N/A 10.4 kN |
CRBC07008WWC1P0L | Inner Diameter N/A 70 mm | Outside Diameter N/A 86 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 7.3 kN | Static Load Rating N/A 12.1 kN |
CRBC08008WWC1P0L | Inner Diameter N/A 80 mm | Outside Diameter N/A 96 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 7.8 kN | Static Load Rating N/A 13.8 kN |
CRBC09008WWC1P0L | Inner Diameter N/A 90 mm | Outside Diameter N/A 106 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.3 kN | Static Load Rating N/A 15.5 kN |
CRBC10008WWC1P0L | Inner Diameter N/A 100 mm | Outside Diameter N/A 116 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.8 kN | Static Load Rating N/A 17.3 kN |
CRBC05013NN | Inner Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 18.9 kN | Static Load Rating N/A 23.4 kN |
CRBC06013NN | Inner Diameter N/A 60 mm | Outside Diameter N/A 90 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 20.3 kN | Static Load Rating N/A 27 kN |
CRBC07013NN | Inner Diameter N/A 70 mm | Outside Diameter N/A 100 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 21.7 kN | Static Load Rating N/A 30.6 kN |
CRBC08013NN | Inner Diameter N/A 80 mm | Outside Diameter N/A 110 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 22.8 kN | Static Load Rating N/A 34.2 kN |
CRBC05013WW | Inner Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 18.9 kN | Static Load Rating N/A 23.4 kN |
CRBC06013WW | Inner Diameter N/A 60 mm | Outside Diameter N/A 90 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 20.3 kN | Static Load Rating N/A 27 kN |
CRBC07013WW | Inner Diameter N/A 70 mm | Outside Diameter N/A 100 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 21.7 kN | Static Load Rating N/A 30.6 kN |