Hiwin Worldwide
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Item #

Nominal Size

Thread Lead

Dynamic Load Rating

Static Load Rating

Sort by
R12-5T3-FSI N/A 12 N/A 5 mm N/A 265 kgf N/A 461 kgf
R16-5T3-FSIFW N/A 16 N/A 5 mm N/A 664 kgf N/A 1195 kgf
R25-5T3-FSIFW N/A 25 N/A 5 mm N/A 879 kgf N/A 2082 kgf
R20-5T4-FSIFW N/A 20 N/A 5 mm N/A 939 kgf N/A 1993 kgf
R32-5T6-FSIFW N/A 32 N/A 5 mm N/A 1830 kgf N/A 5545 kgf
R32-5.08T4-FSI N/A 32 N/A 5.08 mm N/A 1291 kgf N/A 3697 kgf
R25-5.08T4-FSI N/A 25 N/A 5.08 mm N/A 1127 kgf N/A 2776 kgf
R16-5.08T3-FSI N/A 16 N/A 5.08 mm N/A 664 kgf N/A 1196 kgf
2R12-5.08T3-FSI N/A 12 N/A 5.08 mm N/A 277 kgf N/A 492 kgf
R25-6.35T4-FSI N/A 25 N/A 6.35 mm N/A 1463 kgf N/A 3314 kgf
R25-10T3-FSI N/A 25 N/A 10 mm N/A 1430 kgf N/A 2914 kgf
R16-10T3-FSI N/A 16 N/A 10 mm N/A 623 kgf N/A 1102 kgf
R32-10T4-FSI N/A 32 N/A 10 mm N/A 2900 kgf N/A 6404 kgf
R20-10T3-FSI N/A 20 N/A 10 mm N/A 868 kgf N/A 1149 kgf
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1