1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Nominal Size

Thread Lead

Dynamic Load Rating

Static Load Rating

N/A 12 N/A 5 mm N/A 265 kgf N/A 461 kgf
N/A 16 N/A 5 mm N/A 664 kgf N/A 1195 kgf
N/A 16 N/A 5.08 mm N/A 664 kgf N/A 1196 kgf
N/A 16 N/A 10 mm N/A 623 kgf N/A 1102 kgf
N/A 20 N/A 5 mm N/A 939 kgf N/A 1993 kgf
N/A 20 N/A 10 mm N/A 868 kgf N/A 1149 kgf
N/A 25 N/A 5 mm N/A 879 kgf N/A 2082 kgf
N/A 25 N/A 5.08 mm N/A 1127 kgf N/A 2776 kgf
N/A 25 N/A 6.35 mm N/A 1463 kgf N/A 3314 kgf
N/A 25 N/A 10 mm N/A 1430 kgf N/A 2914 kgf
N/A 32 N/A 5 mm N/A 1830 kgf N/A 5545 kgf
N/A 32 N/A 10 mm N/A 2900 kgf N/A 6404 kgf
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1