Signal Transfer Cables
Accessories for Positioning Measurement System
Signal transfer cable for alternative display devices
Item # |
Type |
Protection |
Cable Length |
---|---|---|---|
STC-01-00-0 | Type N/A D-sub VGA 15 pin (for HIWIN display) | Protection N/A Standard Type | Cable Length N/A 1 mm |
STC-01-02-0 | Type N/A Flying Lead | Protection N/A Standard Type | Cable Length N/A 1 mm |
STC-02-00-0 | Type N/A D-sub VGA 15 pin (for HIWIN display) | Protection N/A Standard Type | Cable Length N/A 2 mm |
STC-02-02-0 | Type N/A Flying Lead | Protection N/A Standard Type | Cable Length N/A 2 mm |
STC-01-00-1 | Type N/A D-sub VGA 15 pin (for HIWIN display) | Protection N/A with Metal Tube | Cable Length N/A 1 mm |
STC-01-02-1 | Type N/A Flying Lead | Protection N/A with Metal Tube | Cable Length N/A 1 mm |
STC-02-00-1 | Type N/A D-sub VGA 15 pin (for HIWIN display) | Protection N/A with Metal Tube | Cable Length N/A 2 mm |
STC-02-02-1 | Type N/A Flying Lead | Protection N/A with Metal Tube | Cable Length N/A 2 mm |