External type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 16

Nut Diameter

N/A 35 mm

Total Length

N/A 53 mm

Mounting Thread

N/A M28x1.5

Mounting Thread Length

N/A 12.7 mm

Thread Lead

N/A 10 mm

Dynamic Load Rating

N/A 667 kgf

Static Load Rating

N/A 1194 kgf