Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 8

Total Length

N/A 32.5 mm

Nut Diameter

N/A 17.5 mm

Thread Lead

N/A 2.5 mm

Mounting Thread

N/A M15x1

Mounting Thread Length

N/A 7.5 mm