Bonded tube
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 32

Nut Diameter

N/A 69 mm

Total Length

N/A 105 mm

Thread Lead

N/A 10 mm

Return Tube Height

N/A 37.95 mm

Mounting Thread

N/A M62x2

Mounting Thread Length

N/A 14 mm

Dynamic Load Rating

N/A 4384 kgf

Static Load Rating

N/A 10345 kgf