Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 40

Flange Diameter

N/A 93 mm

Total Length

N/A 53 mm

Flange Thickness

N/A 14 mm

Nut Diameter

N/A 63 mm

Bolt Circle Diameter

N/A 78 mm

Bolt Hole Head Diameter

N/A 9 mm

Oil Hole

N/A M8x1

Thread Lead

N/A 5 mm

Static Load Rating

N/A 4621 kgf

Dynamic Load Rating

N/A 1414 kgf