Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 32

Flange Diameter

N/A 80 mm

Total Length

N/A 85 mm

Flange Thickness

N/A 12 mm

Nut Diameter

N/A 50 mm

Bolt Circle Diameter

N/A 65 mm

Oil Hole

N/A M6x1

Thread Lead

N/A 10 mm

Dynamic Load Rating

N/A 2900 kgf

Static Load Rating

N/A 6404 kgf

Bolt Hole Head Diameter

N/A 9 mm