Bonded tube
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 40

Flange Diameter

N/A 105 mm

Total Length

N/A 105 mm

Flange Thickness

N/A 16 mm

Nut Diameter

N/A 70 mm

Bolt Circle Diameter

N/A 86 mm

Bolt Hole Head Diameter

N/A 14 mm

Bolt Hole Size

N/A 9 mm

Oil Hole

N/A 1/8 PT

Thread Lead

N/A 12.7 mm

Return Tube Width

N/A 0.1 mm

Dynamic Load Rating

N/A 2544 kgf

Static Load Rating

N/A 7967 kgf