Bonded tube
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 16

Nut Diameter

N/A 40 mm

Total Length

N/A 50 mm

Oil Hole

N/A M3x0.5

Thread Lead

N/A 16 mm

Mounting Thread Length

N/A 12 mm

Dynamic Load Rating

N/A 703 kgf

Static Load Rating

N/A 1376 kgf