Unit of Measure

Type

N/A Support Unit

d1

N/A 6 mm

h

N/A 15.5 mm

H1

N/A 25.5 mm

X

N/A 9.0 mm

Y

N/A 14 mm

Z

N/A 12.5 mm

P

N/A 46 mm

H

N/A 31 mm

L

N/A 16 mm

B

N/A 62 mm

B1

N/A 30 mm

b

N/A 31.0 mm

Weight

N/A 0.19 kg

Bearing

N/A 606ZZ

Snap Ring

N/A S06