Unit of Measure

Type

N/A Support Unit

d1

N/A 20 mm

H

N/A 22 mm

A

N/A 85 mm

F

N/A 30.0 mm

D

N/A 57 mm

X

N/A 6.6 mm

Y

N/A 11 mm

Z

N/A 10.0 mm

PCD

N/A 70 mm

L

N/A 52.0 mm

B

N/A 68 mm

E

N/A 50.0 mm

L2

N/A 12.0 mm

T2

N/A 14.0 mm

M

N/A M4

T

N/A 30 mm

Weight

N/A 1.20 kg