Unit of Measure

Type

N/A Support Unit

d1

N/A 17 mm

H

N/A 22 mm

A

N/A 77 mm

F

N/A 23.0 mm

D

N/A 50 mm

X

N/A 6.6 mm

Y

N/A 11 mm

Z

N/A 10.0 mm

PCD

N/A 62 mm

L

N/A 45.0 mm

B

N/A 61 mm

E

N/A 47.0 mm

L1

N/A 11.0 mm

T1

N/A 9.0 mm

M

N/A M4

T

N/A 24 mm

Weight

N/A 0.85 kg