Unit of Measure

Type

N/A Support Unit

d1

N/A 20 mm

H

N/A 11 mm

A

N/A 85 mm

F

N/A 9 mm

D

N/A 57 mm

X

N/A 6.6 mm

Y

N/A 11 mm

Z

N/A 6.5 mm

PCD

N/A 70 mm

L

N/A 20 mm

B

N/A 68 mm

Weight

N/A 0.45 kg

Bearing

N/A 6204ZZ

Snap Ring

N/A S20