Unit of Measure

Type

N/A Support Unit

d1

N/A 17 mm

h

N/A 39 mm

H1

N/A 55.0 mm

X

N/A 9.0 mm

Y

N/A 14 mm

Z

N/A 8.5 mm

P

N/A 68 mm

C1

N/A 19 mm

C2

N/A 8 mm

D2

N/A 6.6 mm

E

N/A 28 mm

H

N/A 64 mm

L

N/A 35 mm

B

N/A 86 mm

B1

N/A 50 mm

L1

N/A 9 mm

Bore Depth A

N/A 7 mm

L2

N/A 44.0 mm

b

N/A 43 mm

M

N/A M4

T

N/A 24 mm

Weight

N/A 1.30 kg