Unit of Measure

Type

N/A Support Unit

d1

N/A 35 mm

h

N/A 52 mm

H1

N/A 79.0 mm

X

N/A 14.0 mm

Y

N/A 20.0 mm

Z

N/A 13.0 mm

P

N/A 114 mm

d2

N/A 11 mm

E

N/A 35 mm

H

N/A 96 mm

L

N/A 32 mm

B

N/A 140 mm

B1

N/A 88 mm

b

N/A 70 mm

Weight

N/A 2.25 kg

Bearing

N/A 6207ZZ

Snap Ring

N/A S35