Unit of Measure

Type

N/A Support Unit

d1

N/A 8 mm

h

N/A 22 mm

H1

N/A 32.5 mm

X

N/A 6.6 mm

Y

N/A 10.8 mm

Z

N/A 5.0 mm

P

N/A 46 mm

d2

N/A 5.5 mm

E

N/A 15 mm

H

N/A 39 mm

L

N/A 20 mm

B

N/A 60 mm

B1

N/A 34 mm

b

N/A 30 mm

Weight

N/A 0.30 kg

Bearing

N/A 608ZZ

Snap Ring

N/A S08