Unit of Measure

Type

N/A Support Unit

d1

N/A 10 mm

h

N/A 25 mm

H1

N/A 35.0 mm

X

N/A 9.0 mm

Y

N/A 14 mm

Z

N/A 11.0 mm

P

N/A 52 mm

H

N/A 43 mm

L

N/A 20 mm

B

N/A 70 mm

B1

N/A 36 mm

b

N/A 35 mm

Weight

N/A 0.37 kg

Bearing

N/A 6000ZZ

Snap Ring

N/A S10