Hiwin Worldwide
Flange end, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 40 mm

D6

N/A 93 mm

L2

N/A 53 mm

L7

N/A 10 mm

D

N/A 63 mm

D4

N/A 78 mm

Start Angle

N/A 15 º

D5

N/A 9.0 mm

H1

N/A 70 mm

L1

N/A 10 mm

M (Oil Hole)

N/A M8×1P

Oil Hole Location

N/A 30 º

L11

N/A 7.0 mm

Angle between Bolt Holes

N/A 30 º

Lead

N/A 5 mm

Ball Diameter

N/A 3.175 mm

Circuits

N/A 4

Dynamic Load

N/A 2110 kgf

Static Load

N/A 7770 kgf

Flange Hole No.

N/A 8