Hiwin Worldwide
Flange end, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 32 mm

D6

N/A 80 mm

L2

N/A 74 mm

L7

N/A 16 mm

D

N/A 50 mm

D4

N/A 65 mm

Start Angle

N/A 45 º

D5

N/A 9.0 mm

H1

N/A 62.0 mm

L1

N/A 16 mm

M (Oil Hole)

N/A M6x1P

Oil Hole Location

N/A 22.5 º

L11

N/A 6.0 mm

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Circuits

N/A 3

Flange Hole No.

N/A 6