Hiwin Worldwide
Flange end, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 16 mm

D6

N/A 48 mm

L2

N/A 40 mm

L7

N/A 10 mm

D

N/A 28 mm

D4

N/A 38 mm

Start Angle

N/A 45 º

D5

N/A 5.5 mm

H1

N/A 40 mm

L1

N/A 10 mm

M (Oil Hole)

N/A M6x1P

Oil Hole Location

N/A 22.5 º

L11

N/A 5.0 mm

Lead

N/A 5 mm

Ball Diameter

N/A 3.175 mm

Circuits

N/A 3

Flange Hole No.

N/A 6