• Converting an analog signal input into a digital signal output
  • Output signal 5V RS422/TTL or open collector
  • Suitable for precise position feedback to a PC or PLC connection
Unit of Measure

Technical Attributes

Pole Pitch

N/A 5 mm

Output Signal

N/A 5 V RS422/TTL

Resolution

N/A 10 µm

Repeatability

N/A ±20 µm

Maximum Output Frequency

N/A 32 kHz

Maximum Travel Speed

N/A 1.5 m/s

Input Voltage

N/A 5 VDC±5%/0.5 A

Operating Temperature [Min]

N/A 0 ºC

Operating Temperature [Max]

N/A 50 ºC

Storage Temperature [Min]

N/A -5 ºC

Storage Temperature [Max]

N/A 70 ºC

Protection Class

N/A IP43

Dimensional Drawing


5mm Signal Translator - Dimensional Drawing