Round, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 80 mm

D

N/A 99 mm

L

N/A 102 mm

H

N/A 4 mm

W

N/A 8.0 mm

K

N/A 40 mm

K1

N/A 31.0 mm

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Pitch Circle Diameter (PCD)

N/A 81.4 mm

Root Diameter (RD)

N/A 74.910 mm

Circuits

N/A 6

Stiffness

N/A 140 kgf/µm

Dynamic Load

N/A 7879 kgf

Static Load

N/A 31677 kgf