Round, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 63 mm

D

N/A 79 mm

L

N/A 70 mm

H

N/A 3.5 mm

W

N/A 6.0 mm

K

N/A 32 mm

K1

N/A 19.0 mm

Lead

N/A 8 mm

Ball Diameter

N/A 4.763 mm

Pitch Circle Diameter (PCD)

N/A 64.00 mm

Root Diameter (RD)

N/A 59.132 mm

Circuits

N/A 4

Stiffness

N/A 77 kgf/µm

Dynamic Load

N/A 3395 kgf

Static Load

N/A 12541 kgf