Round, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

D

N/A 62 mm

L

N/A 48 mm

H

N/A 2.5 mm

W

N/A 4.0 mm

K

N/A 20 mm

K1

N/A 14.0 mm

Lead

N/A 5 mm

Ball Diameter

N/A 3.175 mm

Pitch Circle Diameter (PCD)

N/A 50.6 mm

Root Diameter (RD)

N/A 47.324 mm

Circuits

N/A 4

Stiffness

N/A 62 kgf/µm

Dynamic Load

N/A 1757 kgf

Static Load

N/A 6745 kgf