Round, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 100 mm

D

N/A 125 mm

L

N/A 149 mm

H

N/A 5 mm

W

N/A 10.0 mm

K

N/A 63 mm

K1

N/A 43.0 mm

Lead

N/A 20 mm

Ball Diameter

N/A 9.525 mm

Pitch Circle Diameter (PCD)

N/A 102.20 mm

Root Diameter (RD)

N/A 92.466 mm

Circuits

N/A 4

Stiffness

N/A 155 kgf/µm

Dynamic Load

N/A 13569 kgf

Static Load

N/A 53161 kgf