Round, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 100 mm

D

N/A 123 mm

L

N/A 95 mm

H

N/A 4 mm

W

N/A 8.0 mm

K

N/A 40 mm

K1

N/A 27.5 mm

Lead

N/A 12 mm

Ball Diameter

N/A 7.938 mm

Pitch Circle Diameter (PCD)

N/A 101.80 mm

Root Diameter (RD)

N/A 93.688 mm

Circuits

N/A 4

Stiffness

N/A 105 kgf/µm

Dynamic Load

N/A 8306 kgf

Static Load

N/A 33001 kgf