Round, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 80 mm

D

N/A 108 mm

L

N/A 289 mm

H

N/A 5 mm

W

N/A 10.0 mm

K

N/A 63 mm

Lead

N/A 20 mm

Ball Diameter

N/A 9.525 mm

Pitch Circle Diameter (PCD)

N/A 82.2 mm

Root Diameter (RD)

N/A 72.466 mm

Circuits

N/A 4

Stiffness

N/A 248 N/mm

Dynamic Load

N/A 12375 kgf

Static Load

N/A 42162 kgf