Round, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 80 mm

D

N/A 103 mm

L

N/A 185 mm

H

N/A 4 mm

W

N/A 8.0 mm

K

N/A 40 mm

Lead

N/A 12 mm

Ball Diameter

N/A 7.938 mm

Pitch Circle Diameter (PCD)

N/A 81.8 mm

Root Diameter (RD)

N/A 73.688 mm

Circuits

N/A 4

Stiffness

N/A 192 N/mm

Dynamic Load

N/A 7430 kgf

Static Load

N/A 25681 kgf