Round, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 63 mm

D

N/A 78 mm

L

N/A 106 mm

H

N/A 3.5 mm

W

N/A 6.0 mm

K

N/A 25 mm

Lead

N/A 6 mm

Ball Diameter

N/A 3.969 mm

Pitch Circle Diameter (PCD)

N/A 63.8 mm

Root Diameter (RD)

N/A 59.744 mm

Circuits

N/A 4

Stiffness

N/A 148 N/mm

Dynamic Load

N/A 2614 kgf

Static Load

N/A 10542 kgf