Round, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 63 mm

D

N/A 90 mm

L

N/A 260 mm

H

N/A 4 mm

W

N/A 8.0 mm

K

N/A 50 mm

Lead

N/A 20 mm

Ball Diameter

N/A 9.525 mm

Pitch Circle Diameter (PCD)

N/A 65.2 mm

Root Diameter (RD)

N/A 55.466 mm

Circuits

N/A 4

Stiffness

N/A 189 N/mm

Dynamic Load

N/A 10657 kgf

Static Load

N/A 31251 kgf