Round, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

D

N/A 65 mm

L

N/A 161 mm

H

N/A 3 mm

W

N/A 5 mm

K

N/A 40 mm

Lead

N/A 8 mm

Ball Diameter

N/A 4.763 mm

Pitch Circle Diameter (PCD)

N/A 51.0 mm

Root Diameter (RD)

N/A 46.132 mm

Circuits

N/A 6

Stiffness

N/A 178 N/mm

Dynamic Load

N/A 4249 kgf

Static Load

N/A 14367 kgf