Round, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

D

N/A 64 mm

L

N/A 127 mm

H

N/A 3 mm

W

N/A 5 mm

K

N/A 32 mm

Lead

N/A 6 mm

Ball Diameter

N/A 3.969 mm

Pitch Circle Diameter (PCD)

N/A 50.80 mm

Root Diameter (RD)

N/A 46.744 mm

Circuits

N/A 6

Stiffness

N/A 179 N/mm

Dynamic Load

N/A 3384 kgf

Static Load

N/A 12375 kgf