Round, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

D

N/A 73 mm

L

N/A 161 mm

H

N/A 3.5 mm

W

N/A 6.0 mm

K

N/A 40 mm

Lead

N/A 12 mm

Ball Diameter

N/A 7.938 mm

Pitch Circle Diameter (PCD)

N/A 51.8 mm

Root Diameter (RD)

N/A 43.688 mm

Circuits

N/A 3

Stiffness

N/A 94 N/mm

Dynamic Load

N/A 4420 kgf

Static Load

N/A 11047 kgf