Round, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

D

N/A 69 mm

L

N/A 155 mm

H

N/A 3.5 mm

W

N/A 6.0 mm

K

N/A 32 mm

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Pitch Circle Diameter (PCD)

N/A 51.4 mm

Root Diameter (RD)

N/A 44.91 mm

Circuits

N/A 4

Stiffness

N/A 124 N/mm

Dynamic Load

N/A 4350 kgf

Static Load

N/A 12341 kgf