Flange to flange, double nut, tube within the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 100 mm

F

N/A 243 mm

L

N/A 404 mm

T

N/A 86 mm

D

N/A 170 mm

BCD-E

N/A 205 mm

Start Angle

N/A 30 º

Y

N/A 32.0 mm

X

N/A 22.0 mm

Z

N/A 21.5 mm

Oil Hole

N/A 1/8PT

Lead

N/A 20 mm

Ball Diameter

N/A 9.525 mm

Pitch Circle Diameter (PCD)

N/A 102.20 mm

Root Diameter (RD)

N/A 92.466 mm

Circuits

N/A 2.5x2

Stiffness

N/A 400 kgf/µm

Dynamic Load

N/A 18123 kgf

Static Load

N/A 74425 kgf