Flange to flange, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 80 mm

F

N/A 156 mm

L

N/A 280 mm

T

N/A 52 mm

D

N/A 110 mm

BCD-E

N/A 132 mm

Start Angle

N/A 30 º

Y

N/A 20.0 mm

X

N/A 14.0 mm

Z

N/A 13.0 mm

Oil Hole

N/A 1/8PT

Lead

N/A 12 mm

Ball Diameter

N/A 7.938 mm

Pitch Circle Diameter (PCD)

N/A 81.8 mm

Root Diameter (RD)

N/A 73.688 mm

Circuits

N/A 6

Stiffness

N/A 280 kgf/µm

Dynamic Load

N/A 10530 kgf

Static Load

N/A 38521 kgf

L_TM

N/A 1.5 mm

L_TP

N/A 1.5 mm