Flange to flange, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 80 mm

F

N/A 151 mm

L

N/A 245 mm

T

N/A 53 mm

D

N/A 105 mm

BCD-E

N/A 127 mm

Start Angle

N/A 30 º

Y

N/A 20.0 mm

X

N/A 14.0 mm

Z

N/A 13.0 mm

Oil Hole

N/A 1/8PT

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Pitch Circle Diameter (PCD)

N/A 81.4 mm

Root Diameter (RD)

N/A 74.910 mm

Circuits

N/A 6

Stiffness

N/A 277 kgf/µm

Dynamic Load

N/A 7879 kgf

Static Load

N/A 31677 kgf

L_TM

N/A 1.5 mm

L_TP

N/A 1.5 mm