Flange to flange, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

F

N/A 112 mm

L

N/A 199 mm

T

N/A 43 mm

D

N/A 70 mm

BCD-E

N/A 90 mm

Start Angle

N/A 30 º

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

Oil Hole

N/A 1/8PT

Lead

N/A 8 mm

Ball Diameter

N/A 4.763 mm

Pitch Circle Diameter (PCD)

N/A 51.0 mm

Root Diameter (RD)

N/A 46.132 mm

Circuits

N/A 6

Stiffness

N/A 178 kgf/µm

Dynamic Load

N/A 4249 kgf

Static Load

N/A 14367 kgf

L_TM

N/A 1.5 mm

L_TP

N/A 1.5 mm