Flange to flange, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

F

N/A 100 mm

L

N/A 135 mm

T

N/A 35 mm

D

N/A 65 mm

BCD-E

N/A 82 mm

Start Angle

N/A 30 º

Y

N/A 14 mm

X

N/A 9 mm

Z

N/A 8.5 mm

Oil Hole

N/A 1/8PT

Lead

N/A 5 mm

Ball Diameter

N/A 3.175 mm

Pitch Circle Diameter (PCD)

N/A 50.6 mm

Root Diameter (RD)

N/A 47.324 mm

Circuits

N/A 6

Stiffness

N/A 177 kgf/µm

Dynamic Load

N/A 2490 kgf

Static Load

N/A 10117 kgf

L_TM

N/A 1.5 mm

L_TP

N/A 1.5 mm