Flange to flange, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

F

N/A 114 mm

L

N/A 195 mm

T

N/A 45 mm

D

N/A 74 mm

BCD-E

N/A 92 mm

Start Angle

N/A 30 º

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

Oil Hole

N/A 1/8PT

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Pitch Circle Diameter (PCD)

N/A 51.4 mm

Root Diameter (RD)

N/A 44.91 mm

Circuits

N/A 4

Stiffness

N/A 124 kgf/µm

Dynamic Load

N/A 4350 kgf

Static Load

N/A 12341 kgf

L_TM

N/A 1.5 mm

L_TP

N/A 1.5 mm